AXIS#.SAFEPARAM.SS1_#.FUNCTIONACTIVATION
Description
Indicates how the function can be activated.
Safe Stop 1 (SS1) Instance 1 is always ready for activation (fault reaction).
SS1 Instance 2 and SS1 Instance 3 can be set to one of the two following values:
| Value | Description |
|---|---|
|
0 |
Never active |
|
1 |
Ready for activation |
Context
For complete SS1 information refer to (see "SS1-t (Safe Stop 1)")
Related safety parameters:
- AXIS#.SAFE.SS1_#.ACTIVE
- AXIS#.SAFE.SS1_#.DEC
- AXIS#.SAFE.SS1_#INTERNAL.STATE
- AXIS#.SAFE.SS1_#.MODE
- AXIS#.SAFEPARAM.SS1_#.FSOE
- AXIS#.SAFEPARAM.SS1_#.SAFEINPUT
- AXIS#.SAFEPARAM.SS1_#.TIMETOSTO
Versions
|
Action |
Version |
Notes |
|---|---|---|
|
Implemented |
2-00-00-000 |
Implemented in SMM revision v0.54 |
General Information
|
Type |
Read/Write |
|
Units |
N/A |
|
Range |
1 for Instance 1 |
|
Default Value |
Instance 1 : 1 (Ready for activation) |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Industrial Ethernet Information
|
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
|---|---|---|---|---|---|---|---|
|
AXIS1.SAFEPARAM.SS1_1.FUNCTIONACTIVATION |
3153h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS1.SAFEPARAM.SS1_2.FUNCTIONACTIVATION |
3154h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS1.SAFEPARAM.SS1_3.FUNCTIONACTIVATION |
3155h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_1.FUNCTIONACTIVATION |
3253h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_2.FUNCTIONACTIVATION |
3254h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_3.FUNCTIONACTIVATION |
3255h |
01h |
Unsigned8 |
- |
- |
Read/Write |
No |







